GC standalone apps fail to run on macOS

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • GUI Composer
    • GC-3487
    • Show
      https://e2e.ti.com/support/tools/code-composer-studio-group/ccs/f/code-composer-studio-forum/1551469/launchxl-cc1352p-how-do-i-run-a-stand-alone-gui-composer-app-from-my-mac-m1-pro-running-sequioa-15-5
    • GC_25.05
    • Unknown
    • Generic
    • Explicitly call node from the Terminal while inside the app folder: ../runtime/TICloudAgentHostApp/node ./ApplicationServer.js --sdkPaths=~/ti --browser=../runtime/node-webkit/nwjs.app
    • Hide
      OSX has restrictions on applications downloaded from internet. In order to avoid this Gallery applications go through additional installer OSX: Notarization and Windows: Signing process. This is not available to non-TIers and applications downloaded would need to be packaged in an installer or be packaged and notarized for distribution.
      Show
      OSX has restrictions on applications downloaded from internet. In order to avoid this Gallery applications go through additional installer OSX: Notarization and Windows: Signing process. This is not available to non-TIers and applications downloaded would need to be packaged in an installer or be packaged and notarized for distribution.

      GC standalone apps fail to run on macOS with an error:

      The issue occurs when running the mac_start app from Finder GUI or from CLI via Terminal.

      Explicitly calling node from the Terminal works however:

      ../runtime/TICloudAgentHostApp/node ./ApplicationServer.js --sdkPaths=~/ti --browser=../runtime/node-webkit/nwjs.app

      This issue was reproduced on macOS 15.5 and 15.6 on a MacBook Air M1 using GC runtime 13.3 and a GCv2 standalone app.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-5871 - GC standalone apps fail to run on m...
                SYNCHRONIZED
                • Last Sync Date: