-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
Code Generation Tools
-
CODEGEN-14324
-
-
-
default
Use the attached files.
% cl2000 -@options.txt file.c
INTERNAL ERROR: opt2000 experienced a segmentation fault
while processing function temperatureMonitor_100Hz file C:\\Users\\name\\AppData\\Local\\Temp\\{0C662426-7F0B-4B64-9596-6A330AF755E8}
This is caused by a defect in the TI C/C++ Optimizer.
TI Customer Support may be able to suggest a workaround to avoid this.
Upgrading to the newest version of the compiler may fix this problem.
Contact TI on the E2E support forums at http://e2e.ti.com
We need to see this ENTIRE error message and a complete, reproducible
test case including ALL of the command-line options.
Include the .pp file created by option --preproc_with_comment
>> Compilation failure