-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
Linux Core SDK
-
LCPD-43529
-
11.00
-
11.01
-
Some correction/improvement needed in the AM64x Software Buildsheet, Linux section:
- USBSS -> Device 3.0: "Yes"
This should "N/A", as the SoC doesn't support USB super-speed in device mode. - The content in some cells runs into the next cell. word-wrap is needed. For exmaple:
- Programmable Real-Time Unit and Industrial Communication Subsystem - Gigabit
- Peripheral Component Interconnect Express (PCIe) Subsystem
- Suggestions
- add acronym "(IPC)" at the end of "Interprocessor Communication"
- change name "CAN" in "Controller Area Network (MCAN)" to "Classic CAN", which is the name used in the TRM.
Ref: customer e2e report: https://e2e.ti.com/f/791/t/1498970