-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
Linux Core SDK
-
LCPD-43654
-
-
11.01
-
There are two main problems
- Problem #1: Without gPTP.cfg PTP configuration, see problem with PTP sync loss when the other port changes link status
- Problem #2: With gPTP.cfg PTP configuration and NetworkManager, there is a problem with processing multicast packets (not just PTP multicast packets): multicast is disabled on the interfaces when any one of them goes though a state change
Fixed with the below two changes:
1) https://git.ti.com/cgit/ti-linux-kernel/ti-linux-kernel/commit/?h=ti-linux-6.12.y&id=eed8b77549e45e3791b69181086279bcf833aa1b
2) https://git.ti.com/cgit/ti-linux-kernel/ti-linux-kernel/commit/?h=ti-linux-6.12.y&id=e8328705aa3be96feaecde1815379158c310cbd7