TMDS64EVM: PCIe refclk contention

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Linux Core SDK
    • LCPD-43554
    • 10.00
    • 11.02
    • Hide
      am64xx-evm
      am64xx_evm-se
      Show
      am64xx-evm am64xx_evm-se

      The EVM (TMDS64EVM) already has on-board PCIe refclk generator(CDCI6214), which generates 100MHz PCIe refclk, but the Serdes PHY also outputs refclk on its REFCLK0P/N pins. This causes clock contention.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5757 - TMDS64EVM: PCIe refclk contention
                SYNCHRONIZED
                • Last Sync Date: