Observer failed to receive GAP_EVT_SCAN_DISABLED event

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3177
    • BLE_LOKI_9_10_00_RC9
    • BLE_LOKI_9_20_00
    • Hide
      CC27xx
      CC23XX
      Show
      CC27xx CC23XX

      Description: Observer stops scanning, but the GAP_EVT_SCAN_DISABLED event is not seen. The event should occur when scanning is disabled. The observer side failed to receive GAP_Advertiser with GAP_EVT_SCAN_DISABLED event. The issue reproduces 100% of the time.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-5705 - Observer Fails to Receive GAP_EVT_S...
                SYNCHRONIZED
                • Last Sync Date: