CS procedure must be complete before starting the next one

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3389
    • BLE_LOKI_9_11_01
    • BLE_LIMITATION
    • Hide
      CC23xx
      CC27xx
      Show
      CC23xx CC27xx

      Description: CS procedure must be complete before starting the next CS procedure. In case of multiple connections, the user will need to wait for Subevent Result with procedureDoneStatus = 0 and only then start the next CS (on the same connection or the next one)

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-5702 - CS procedure must be complete befor...
                SYNCHRONIZED
                • Last Sync Date: