c674x module xml files are only installed if "Arm-based Processors" are selected in the install wizard

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • Code Composer Studio Theia
    • CCSNXT-2518
    • Hide
      CCS_20.0.0
      CCS_20.2.0
      Show
      CCS_20.0.0 CCS_20.2.0
    • CCS_20.3.0
    • None

      c674x module xml files (in .\ccs\ccs_base\common\targetdb\Modules\c674x) are only installed if "Arm-based Processors" are selected in the install wizard.

      It should also be installed for the following:

      • "C6000 Power-Optimized DSP"
      • "OMAP-L1x DSP + Arm9 Processor"
      • "mmWave Sensors"

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5616 - c674x module xml files are only ins...
                SYNCHRONIZED
                • Last Sync Date: