Calling CM Start API with max_num_conn_events greater than 1, results in only 1 Connection Monitoring attempt

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3218
    • BLE_LOKI_9_10_00_RC16
    • Hide
      BLE_LOKI_9_11_00_RC1
      BLE_LOKI_9_11_00
      Show
      BLE_LOKI_9_11_00_RC1 BLE_LOKI_9_11_00
    • CC27XX

      Description: Invoking the CM Start API with max_num_conn_events > 0 results in the CMR attempting to monitor the connection once. Fixed to allow for max_num_conn_events > 0.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5491 - Calling CM Start API with max_num_c...
                SYNCHRONIZED
                • Last Sync Date: