Calling CM Start API with time_delta smaller than the actual value may result in CMR becoming stuck

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3219
    • BLE_LOKI_9_10_00_RC16
    • Hide
      BLE_LOKI_9_11_01_RC3
      BLE_LOKI_9_11_01
      Show
      BLE_LOKI_9_11_01_RC3 BLE_LOKI_9_11_01
    • CC27XX

      Description: Calling CM Start API with small time_delta which is smaller than the actual delta time (no time sync so the actual time is unknown), the device scheduler may become stuck. Within testing, the CMR was stuck for 250 seconds.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5490 - Calling CM Start API with time_delt...
                SYNCHRONIZED
                • Last Sync Date: