Cdd_IpcReceiveMsg returns only E_NOT_OK for all failure conditions

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High

      Cdd_IpcReceiveMsg call internally RPMessage_recvNb API where RPMessage_recvNb returns IPC_EFAIL,IPC_ETIMEOUT,IPC_EBADARGS apart from IPC_SOK status.
      But all these are being treated as same either E_NOT_OK or E_OK by Cdd_IpcReceiveMsg.

      Different failure conditions need to be returned based on the failure in RPMessage_recvNb to understand in the application.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5376 - Cdd_IpcReceiveMsg returns only E_NO...
                SYNCHRONIZED
                • Last Sync Date: