CC23XX and CC27XX family of devices rounds down Tx power values that are not in the power table

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-2842
    • BLE Stack BLE5-3.3.3
    • Hide
      BLE_LOKI_9_20_00 RC1
      BLE_LOKI_9_20_00
      Show
      BLE_LOKI_9_20_00 RC1 BLE_LOKI_9_20_00
    • Hide
      CC23XX
      CC27XX
      Show
      CC23XX CC27XX

      Description of the Issue: According to Core BLE Spec 6.0, specifically the Power Control Chapter, if a value does not exist in the power table, the closest value from above ("round up") should be selected. However, the current implementation selects the closest value from below ("rounded down"). The issue is reproducible with previous versions and occurs with both IAR and Ticlang compilers. It has been tested on three devices from the LPF3 Family (CC2340R5, CC2340R53, CC2745R10Q1).

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5484 - CC23XX and CC27XX family of devices...
                SYNCHRONIZED
                • Last Sync Date: