L2CAP CoC fails to re-establish on reconnection

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-2549
    • BLE Stack BLE5-3.3.2
    • Hide
      BLE_LOKI_9_10_00
      BLE_LOKI_9_10_00_RC3
      Show
      BLE_LOKI_9_10_00 BLE_LOKI_9_10_00_RC3
    • CC23XX

      Description: A central device fails to re-establish L2CAP CoC when its peer disconnects and reconnects. The central is able to establish the L2CAP CoC upon first connection after boot but will fail to do so on any subsequent re connections. Resetting the central device allows it to establish L2CAP CoC.

       

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5473 - L2CAP CoC fails to re-establish on ...
                SYNCHRONIZED
                • Last Sync Date: