• Type: Enhancement
    • Resolution: Implemented
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-1839
    • Hide
      BLE Stack BLE5-Loki High FCS1+6W
      BLE Stack BLE5-3.3.1
      Show
      BLE Stack BLE5-Loki High FCS1+6W BLE Stack BLE5-3.3.1
    • Hide
      BLE_LOKI_9_10_00
      BLE_LOKI_9_10_00_RC1
      Show
      BLE_LOKI_9_10_00 BLE_LOKI_9_10_00_RC1
    • Hide
      CC23xx
      CC274xRx-Q1
      Show
      CC23xx CC274xRx-Q1

      Description: The BLE Stack shall support the Power Control feature as described in the BLE Spec v5.3 Vol 6. The Power Control feature requires for a connection to periodically report it's power level if requested. It is possible to enable or disable this feature through the use of SysConfig.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5465 - Power Control
                SYNCHRONIZED
                • Last Sync Date: