SysConfig option to enable Flow Control is misleading

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-2713
    • BLE Stack BLE5-3.3.3
    • Hide
      BLE_LOKI_9_10_00
      BLE_LOKI_9_10_00_RC1
      Show
      BLE_LOKI_9_10_00 BLE_LOKI_9_10_00_RC1
    • CC23XX

      Description: Example: basic_ble_ptm
      Enabling flow control for PTM within SysConfig has been changed from "0" or "1" to "enable" or "disable".

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5461 - SysConfig option to enable Flow Con...
                SYNCHRONIZED
                • Last Sync Date: