RCU Torture test results in a crash

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • Linux Core SDK
    • LCPD-38041
    • 09.02.00
    • 11.01
    • j784s4-evm

      RCU Torture stress testing causes a crash. This is also reported on 8.6 but this is easily reproducible on 9.2 SDK as well.

      Build with additional RCU stress test related modules:

      CONFIG_TORTURE_TEST=m
      CONFIG_RCU_SCALE_TEST=m
      CONFIG_RCU_TORTURE_TEST=m

       

      While running the linux Insert the modules:

      insmod /lib/modules/6.1.80-dirty/kernel/kernel/torture.ko 
      insmod /lib/modules/6.1.80-dirty/kernel/kernel/rcu/rcutorture.ko extendables=0 shuffle_interval=0

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-4722 - RCU Torture test results in a crash
                SYNCHRONIZED
                • Last Sync Date: