AM62x: VTM: vtm_example is failing on R5F core

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Processors SDL
    • PROC_SDL-8870
    • PROC_SDL_SMPU_10.01.00
    • PROC_SDL_SMPU_11.00.00
    • am62xx-sk

      vtm_example (Example) is failing.

      Console log:

      Sciserver Testapp Built On: Dec 10 2024 15:13:31
      Sciserver Version: v2024.12.0.0
      RM_PM_HAL Version: v10.01.08
      Starting Sciserver..... PASSED
      
       VTM Example Application
      
      VTM_ESM_init: Init MAIN ESM complete 
      
       VTM_ESM_init complete
      Starting Use Case 0 
      sensor id                       : 0 
      adc_code                        : 355 
      temp in milli degree celcius    : 54880 
      vtmTriggerTh: Setting lt_thr0_val temp to 50880 millidegrees Celsius, and adc_code_lt_thr0 = 338
      vtmTriggerTh: Setting gt_thr1_val temp to 52880 millidegrees Celsius, and adc_code_gt_thr1 = 346
      vtmTriggerTh: Setting gt_thr2_val temp to 59880 millidegrees Celsius, and adc_code_gt_thr2 = 376 

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5284 - AM62x: VTM: vtm_example is failing ...
                SYNCHRONIZED
                • Last Sync Date: