Incorrect resource partition table in software pipeline information comment

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-13615
    • Hide
      C7000_5.0.0.LTS
      C7000_4.1.0.LTS
      Show
      C7000_5.0.0.LTS C7000_4.1.0.LTS
    • Hide
      C7000_6.0.0.STS
      C7000_4.1.2.LTS
      C7000_5.0.1.LTS
      Show
      C7000_6.0.0.STS C7000_4.1.2.LTS C7000_5.0.1.LTS
    • default

      Some instructions may not be represented in the resource partition table in the software pipeline information assembly comment block. As a result, it may be unclear what units are truly contributing to a software pipeline's minimum ii.

      Note: When this occurs, the software pipeline is correct. Only the assembly comment describing that software pipeline is incorrect.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5213 - Incorrect resource partition table ...
                SYNCHRONIZED
                • Last Sync Date: