Doxygen for HCIEXT_EnhancedModemTestTxCmd() modified to specify a way to modify the TxPower used

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-2080
    • BLE Stack BLE5-3.3.1 PR2 RC1
    • Hide
      BLE_LOKI_8_40_00_RC4
      BLE_LOKI_8_40_00
      Show
      BLE_LOKI_8_40_00_RC4 BLE_LOKI_8_40_00
    • CC23XX

      SDK: 8.10.01.02

      Note: This ticket suggest a documentation (Doxygen) change - no functional change suggested. 

      Description: The Doxygen for HCIEXT_EnhancedModemTestTxCmd contains the following sentence "The BLE device will transmit at maximum power." it should be changed in "By default, the maximum transmit power is used. This value can be altered using HCI_EXT_SetTxPowerDbmCmd".

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5069 - Doxygen for HCIEXT_EnhancedModemTes...
                SYNCHRONIZED
                • Last Sync Date: