Advertising Disabled Unexpectedly when using GAP_ADV_ENABLE_OPTIONS_USE_DURATION

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-2417
    • BLE Stack BLE5-3.3.2
    • Hide
      BLE_LOKI_8_40_00_RC1
      BLE_LOKI_8_40_00
      Show
      BLE_LOKI_8_40_00_RC1 BLE_LOKI_8_40_00
    • CC23XX

      When using GAP_ADV_ENABLE_OPTIONS_USE_DURATION it is sometimes observed that advertising would not disable or re-enable as expected. Issue seems more likely to occur when advertising is disabled/enabled manually as well.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5067 - Advertising Disabled Unexpectedly w...
                SYNCHRONIZED
                • Last Sync Date: