-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
SimpleLink Lowpower SDK F3 BLE5 Stack
-
BLE_LOKI-2459
-
BLE Stack BLE5-3.3.3 RC1
-
-
CC23XX
SDK: 8.10
File: hci,h
Severity: Major as test houses now believe we only support 37-byte payload
Description: The doxygen of the functions HCI_LE_EnhancedTxTestCmd, HCI_LE_EnhancedCteTxTestCmd and HCI_LE_TransmitterTestCmd state that dataLen should be set between 0 and 37. This is incorrect as dataLen can be up to 255 bytes