DSS : DSS Does Not Support YUV Pixel Data Formats

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Linux Core SDK
    • LCPD-14579
    • 2018.05
    • 2019.00
    • Hide
      am654x-evm
      am654x-idk
      Show
      am654x-evm am654x-idk

      Table 1 Unsupported Pixel Data Formats

      Selecting the above formats along with using the color conversion logic inside Video/Video_Lite pipeline will result in incorrect color reproduction at the output of DSS.

      Workaround:
      Customer may use RGB mode for image capture or configure the input camera to use RGB mode instead of YUV formats referenced above. If RGB mode not available, it is recommended to use processor core or GPU to convert YUV to RGB.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5050 - DSS : DSS Does Not Support YUV Pixe...
                SYNCHRONIZED
                • Last Sync Date: