USB: SuperSpeed USB Non-Functional

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Linux Core SDK
    • LCPD-14184
    • 2018.03
    • 2018.05
    • am654x-evm

      Description:
      The USB3.1 GEN1 (5Gbps) portion of USB3 Subsystem 0 (USB3SS0) is non-functional. This erratum applies to both SuperSpeed Host and SuperSpeed Peripheral modes of operation. The USB2.0 portion of USB3SS0 is unaffected.

       

      Workaround:
      Implement USB2.0 on USB3SS0. USB3SS0 supports USB2.0 High-Speed (480Mbps), Full-Speed (12Mbps), and Low-Speed (1.5Mbps) modes of operation when operating in USB Host mode, and USB2.0 High-Speed and Full-Speed modes of operation when operating as a USB Peripheral.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5051 - USB: SuperSpeed USB Non-Functional
                SYNCHRONIZED
                • Last Sync Date: