Uploaded image for project: 'Embedded Software & Tools'
  1. Embedded Software & Tools
  2. EXT_EP-11995

Sector Size and Sector page size are not configurable in FLS driver

XMLWordPrintable

    • Icon: Bug Bug
    • Resolution: Fixed
    • Icon: High High
    • MCAL
    • MCAL-25826
    • MCUSW_J7_09.02.00
    • Hide
      MCUSW_J7_10.01.00
      MCAL_SitaraMPU_10.01.00
      Show
      MCUSW_J7_10.01.00 MCAL_SitaraMPU_10.01.00
    • Hide
      j7200-evm
      j721e-evm
      j721s2-evm
      j722s-evm
      j784s4-evm
      Show
      j7200-evm j721e-evm j721s2-evm j722s-evm j784s4-evm

      The parameters sectorPageSize, .sectorSize are non configurable(non writable) from configurator even though it needs to be configurable as per AUTOSAR specification

            syncuser TI User
            syncuser TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved: