[Build] -Path Too Long-Error[Ms003] In simple_peripheral_oad_offchip_src_iar

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Low
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-4324
    • BLE Stack BLE5-2.2.8 RC6
    • BLE Stack BLE5-2.2.11

      Description of Issue: During build with IAR compiler of the app simple_peripheral_oad_offchip-Source version on the devices :CC26X2R1/CC13X2R1/CC13X2P1/CC13X2P2/CC13X2P4the following error has occurred-> Error[Ms003]: could not open file-Path Too Long

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-4861 - [Build] -Path Too Long-Error[Ms003]...
                SYNCHRONIZED
                • Last Sync Date: