Peripheral not checking RPA in CONN_IND packet from Central

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: High
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-4943
    • BLE Stack BLE5-2.2.9 RC8
    • Hide
      BLE Stack BLE5-2.2.11
      BLE Stack BLE5-2.2.11 RC3
      Show
      BLE Stack BLE5-2.2.11 BLE Stack BLE5-2.2.11 RC3
    • CC26X2R1

      Description of the Issue: A cc26xx device running as peripheral is interfering with a central device and another peripherals connection. After further analysis, it was concluded that the RPA type address's are not checked within the CPE, and the stack (Link Layer) does not check the peers RPA within the CONN_IND packet.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-4851 - Peripheral not checking RPA in CONN...
                SYNCHRONIZED
                • Last Sync Date: