lambda function near cfloat8 *= cfloat8 causes internal error

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-13107
    • Hide
      C7000_1.4.0.LTS
      C7000_6.0.0.STS
      C6000_8.6.0.LTS*
      C7000_2.1.0.LTS
      C6000_8.5.0.LTS
      C7000_5.0.0.LTS
      C7000_7.0.0.STS*
      C7000_3.1.0.LTS
      C7000_6.2.0.LTS
      C7000_6.1.0.STS
      C7000_4.1.0.LTS
      Show
      C7000_1.4.0.LTS C7000_6.0.0.STS C6000_8.6.0.LTS* C7000_2.1.0.LTS C6000_8.5.0.LTS C7000_5.0.0.LTS C7000_7.0.0.STS* C7000_3.1.0.LTS C7000_6.2.0.LTS C7000_6.1.0.STS C7000_4.1.0.LTS
    • C7000_NEXT
    • default
    • Hide
      Rewrite the "X *= Y" expression to "X = X * Y"
      Rewrite the "X /= Y" expression to "X = X / Y"
      Show
      Rewrite the "X *= Y" expression to "X = X * Y" Rewrite the "X /= Y" expression to "X = X / Y"

      A source file which contains a lambda function (even if unused), a type pun involving cfloat or a vector of cfloat, and a mulitply-assign operation involving a vector of cfloat may cause the compiler to crash with an internal error. The precise conditions have not yet been narrowed further.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-4832 - lambda function near cfloat8 *= cfl...
                SYNCHRONIZED
                • Last Sync Date: