HCIExt_EnhancedModemHopTestTxCmd returns success, but test does not start

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-935
    • BLE Stack BLE5-3.2.2 RC10
    • Hide
      BLE_LOKI_8_40_00_RC1
      BLE Stack BLE5-3.3.2 RC1
      BLE_LOKI_8_40_00
      BLE Stack BLE5-3.3.2
      Show
      BLE_LOKI_8_40_00_RC1 BLE Stack BLE5-3.3.2 RC1 BLE_LOKI_8_40_00 BLE Stack BLE5-3.3.2
    • CC2340R5

      Description of the issue: Execution of the HCI_Ext_EnhancedModemHopTestTxCmd command does not work as expected. The command does not trigger any RF activity even though it returns success.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            3 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4818 - HCIExt_EnhancedModemHopTestTxCmd re...
                SYNCHRONIZED
                • Last Sync Date: