SysConfig BLE menus exposes non-available features

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Low
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-1690
    • BLE Stack BLE5-3.3.1 RC5
    • BLE Stack BLE5-3.3.2
    • CC2340R5

      Description: SysConfig exposes features that are not available on the CC23xx device.

      Proposed Solution: Removed all the features that cannot be enabled on the CC23xx to avoid confusions.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4769 - SysConfig BLE menus exposes non-ava...
                SYNCHRONIZED
                • Last Sync Date: