QoS Settings cause artifacts in DSS M2M output

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • OpenVX Framework
    • TIOVX-1752
    • N/A
    • PROCESSOR_SDK_09.01.00
    • PROCESSOR_SDK_11.01.00
    • Hide
      j721s2-evm
      j784s4-evm
      Show
      j721s2-evm j784s4-evm

      While running an application consisting only of DSS_M2M node + Display node, with input NV12 and output YUV422 for DSS_M2M node, we see corrupted frame output from DSS_M2M.

      Upon further investigation, in the tivxMemBufferMap and tivxMemBufferUnmap API, there is no cache maintanence operation done for A72. 

      When  #ifndef A72 was removed from here, it resolved the issue.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4720 - QoS Settings cause artifacts in DSS...
                SYNCHRONIZED
                • Last Sync Date: