Variant data type error in conformance performance datasheet for LookUpTable

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • OpenVX Framework
    • TIOVX-1677
    • N/A
    • TIOVX_09.02.00
    • TIOVX_10.00.00
    • Hide
      j721e-evm
      j721s2-evm
      j784s4-evm
      j722s-evm
      Show
      j721e-evm j721s2-evm j784s4-evm j722s-evm

      The LookUpTable shows both as U8 whereas the test is for S16 and U8

       

      here before the PrintPerf, the check is (arg_>data_type = VX_DF_IMAGE_S16), whereas it should have been (arg_>data_type = VX_TYPE_INT16)

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4742 - Variant data type error in conforma...
                SYNCHRONIZED
                • Last Sync Date: