Improve compiler documentation for -ft

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-11521
    • Hide
      ARM_20.2.7.LTS
      PRU_2.3.3
      C7000_5.0.0.LTS
      C6000_8.3.12
      C2000_22.6.2.LTS
      MSP430_20.2.7.LTS
      Show
      ARM_20.2.7.LTS PRU_2.3.3 C7000_5.0.0.LTS C6000_8.3.12 C2000_22.6.2.LTS MSP430_20.2.7.LTS
    • C7000_6.1.0.STS
    • default
    • To globally change the directory where temporary files created by the compiler are placed, set the environment variable TMP before executing the compiler on Windows, or TMPDIR before executing the compiler on other host systems.

      The compiler provides an option for changing the directory for "temporary" files, --temp_directory, or -ft for short. This option does not function as its name suggests. It only applies to a subset of files that are of no use to end users, so it gives the appearance of having no effect.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4189 - Improve compiler documentation for -ft
                SYNCHRONIZED
                • Last Sync Date: