-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Not Prioritized
-
OpenVX Framework
-
TIOVX-1712
-
TIOVX_09.02.00
-
TIOVX_10.00.00
-
j784s4-evm
When we max out the descriptors and call vxCreateObjectArray() or vxCreateVirtualObjectArray(), vxReleaseObjectArray API never fails since ownDestructObjArray() returns VX_SUCCESS even if
objarr->base.obj_desc is NULL.
In the below code, add an else condition to fix this issue.
static vx_status ownDestructObjArray(vx_reference ref) { vx_status status= (vx_status)VX_SUCCESS; vx_object_arrayobjarr=NULL; if(ref->type== (vx_enum)VX_TYPE_OBJECT_ARRAY) { /* status set to NULL due to preceding type check */ objarr=vxCastRefAsObjectArray(ref,NULL); if(objarr->base.obj_desc!=NULL) { tivx_obj_desc_object_array_t*obj_desc= (tivx_obj_desc_object_array_t *)objarr->base.obj_desc; status=ownReleaseRefFromObjArray(objarr, obj_desc->num_items); if ((vx_status)VX_SUCCESS==status) { status=ownObjDescFree(&objarr->base.obj_desc); if ((vx_status)VX_SUCCESS!=status) { VX_PRINT(VX_ZONE_ERROR, "Object array object descriptor release failed!\n"); } } } else { status= (vx_status)VX_ERROR_INVALID_REFERENCE; //FIX VX_PRINT(VX_ZONE_ERROR, "Object descriptor is NULL!\n"); } return status; }