Incorrect destination format check in vx_color_convert node

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium

      The outputs supported are VX_DF_IMAGE_RGB, VX_DF_IMAGE_RGBX, VX_DF_IMAGE_NV12, VX_DF_IMAGE_YUV4 as per the process function of the color convert node, 

      whereas the validate function allows UVYV and YUYV formats as destination formats which is incorrect.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4736 - Incorrect destination format check ...
                SYNCHRONIZED
                • Last Sync Date: