J722S: Active channel mask query consistently fails

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Low
    • OpenVX Framework
    • TIOVX-1602
    • 09.02.00
    • 11.00.00
    • j722s-evm

      Few failures when running capture tests on J722S

      This is a potential cache issue (although seen even on Linux).  Linking this bug, even though unsure if it actually relates

      The structure which contains the activeChannelMask when queried always returns "0"

      Could be an alignment issue?

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-4748 - J722S: Active channel mask query co...
                SYNCHRONIZED
                • Last Sync Date: