-
Type:
Bug
-
Resolution: Unresolved
-
Priority:
Medium
-
PDK
-
PDK-14371
-
PROCESSOR_SDK_09.02.00
-
PROCESSOR_SDK_10.01.00
-
j721s2-evm
Description
The j721s2_evm_baseboard_pinmux.syscfg file is from EA Release time frame using SysConfig 1.9.0 using a Add-On CSP. The official device name for J721S2 used in SysConfig is J721S2_TDA4VE_TDA4AL_TDA4VL_AM68x, while the file is still using J721S2_beta.
{{}}
This does not allow the file to be opened.
/**
* These arguments were used when this file was generated. They will be automatically applied on subsequent loads
* via the GUI or CLI. Run CLI with '--help' for additional information on how to override these arguments.
* @cliArgs --device "J721S2_beta" --package "ALZ" --part "Default"
* @versions {"data":"20211013","tool":"1.9.0+2015","templates":"20210927"}
*/
Workaround
Use SysConfig version 1.9.0