j784s4_evm_baseboard_pinmux.syscfg cannot be opened with SysConfig 1.20

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • PDK
    • PDK-14400
    • PROCESSOR_SDK_09.02.00
    • PROCESSOR_SDK_10.01.00
    • j784s4-evm

      Description
      The j784s4_evm_pinmux.syscfg file is from EA Release time frame using SysConfig 1.12.0. The official device name for J784S4 used in SysConfig has changed to J784S4_TDA4AP_TDA4VP_TDA4AH_TDA4VH_AM69x, while the file is still using a name without the AM69x

      {{}}

      This does not allow the file to be opened.

      /**
       * These arguments were used when this file was generated. They will be automatically applied on subsequent loads
       * via the GUI or CLI. Run CLI with '--help' for additional information on how to override these arguments.
       * @cliArgs --device "J784S4_TDA4AP_TDA4VP_TDA4AH_TDA4VH" --package "ALY" --part "Default"
       * @versions {"tool":"1.12.1+2446"}
       */

      Workaround
      Use SysConfig version 1.12.0

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-4691 - j784s4_evm_baseboard_pinmux.syscfg ...
                SYNCHRONIZED
                • Last Sync Date: