LoadP_freertos shows 100% when the timer rollover occurs every 2^32 microseconds

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • PDK
    • PDK-14194
    • PROCESSOR_SDK_09.02.00
    • PROCESSOR_SDK_10.01.00
    • Hide
      j721e-evm
      j721s2-evm
      j784s4-evm
      Show
      j721e-evm j721s2-evm j784s4-evm

      Description
      In the function vTaskSwitchContext() in tasks.c, the PMU counter overflow condition is not handled. Hence LoadP_freertos shows 100% CPU load whenever the PMU counter overflows.

      Workaround
      NA

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-4692 - LoadP_freertos shows 100% when the ...
                SYNCHRONIZED
                • Last Sync Date: