J784S4 / J721S2: Domain Isolation Firewalls Missing

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • PDK
    • PDK-13544
    • None
    • PROCESSOR_SDK_09.00.00
    • PROCESSOR_SDK_12.00.00
    • Hide
      j721s2-evm
      j784s4-evm
      Show
      j721s2-evm j784s4-evm

      Description
      There are two Domain Isolation firewalls on the J721S2 and J784S4 as shown in the TISCI documentation, with firewall IDs 1280 and 2306. These definitions are missing in the below files:
      ti-processor-sdk-rtos-j721s2-evm-09_00_00_02/pdk_j721s2_09_00_00_45/packages/ti/csl/soc/j721s2/src/csl_soc_firewalls.h
      ti-processor-sdk-rtos-j784s4-evm-09_00_01_01/pdk_j784s4_09_00_01_04/packages/ti/csl/soc/j784s4/src/csl_soc_firewalls.h

      Workaround
      Customer can work around this by referencing TRM which is also indicated by TISCI documentation

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-4707 - J784S4 / J721S2: Domain Isolation F...
                SYNCHRONIZED
                • Last Sync Date: