-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
PDK
-
PDK-13564
-
PROCESSOR_SDK_09.01.00
-
-
Description
In function Sciclient_pmSetCpuResetMsgProxy and Sciclient_pmSetMsgProxy, TISCI_MSG_PROC_SET_CONTROL is called to change the processor control of MCU R5_0.
After SBL, HOST_ID for MCU is updated as HOST_ID_FREE from TISCI_HOST_ID_R5_0.
Due to host ID mismatch, TISCI_MSG_PROC_SET_CONTROL API returns error.
Resolution
Modified code to update the host id to HOST_MCU_0_R5_0 from DM before calling TIFS.
Root Cause
- DM implements special device handling on mcu1_0/mcu1_1 cores for CPU resets and LPSC config as DM cannot reset itself. Sciclient defines Sciclient_pmSetCpuResetMsgProxy
and Sciclient_pmSetMsgProxy for this handling - Here DM will internally call Sciclient_procBootSetSequenceCtrl
function with different flags and forward the message to TIFS. - TIFS will only execute the operation if the request host ID is same as owner host id.
- In RTOS, SBL will request for MCU R5 and release the control of the core, owner host is updated to HOST_ID_FREE
- Linux will request for MCU R5 and owner host id will be updated to HOST_A72_2
- In both flows, owner id for MCU R5 will not be host id HOST_MCU_0_R5_0 (DM HOST)
- Due to mismatch in host id, TIFS was NACKing the message