Documentation: FreeRTOS version is incorrect in the older releases

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • PDK
    • PDK-14267
    • PROCESSOR_SDK_09.02.00
    • PROCESSOR_SDK_10.00.00
    • Hide
      j721e-evm
      j721e-hsevm
      j721e-hsfs-evm
      j7200-evm
      j7200-hsevm
      j7200-hsfs-evm
      j721s2-evm
      j721s2-hsevm
      j721s2-hsfs-evm
      j784s4-evm
      j784s4-hsevm
      j784s4-hsfs-evm
      Show
      j721e-evm j721e-hsevm j721e-hsfs-evm j7200-evm j7200-hsevm j7200-hsfs-evm j721s2-evm j721s2-hsevm j721s2-hsfs-evm j784s4-evm j784s4-hsevm j784s4-hsfs-evm

      Description
      Starting with SDK 9.2, FreeRTOS version being used in 10.5.1, prior to which it was 10.4.3. However, in the 9.2 documentation, FreeRTOS version in release notes for prior versions reflects as 10.5.1, which should be 10.4.3.

      Resolution
      Fixed the older release notes to reflect the correct freertos version.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4702 - Documentation: FreeRTOS version is ...
                SYNCHRONIZED
                • Last Sync Date: