[AE] [Initiator] Connection is established with wrong connection parameters when using different PHY's for Primary & Secondary channels

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-1612
    • BLE Stack BLE5-3.3.1 RC1
    • Hide
      BLE Stack BLE5-3.3.2 RC1
      BLE Stack BLE5-3.3.2
      Show
      BLE Stack BLE5-3.3.2 RC1 BLE Stack BLE5-3.3.2
    • Hide
      CC2340R5
      CC274xRx-Q1
      Show
      CC2340R5 CC274xRx-Q1

      Description of the issue: When establishing a connection with different Phys between the primary and the secondary channel, the connection is establish with the parameters of the primary channel instead of the parameters of the secondary channel (the channel the connection is initiated on).

      Limitation: Before Initiating a connection, The user may set different connection parameters per PHY. Setting different parameters for each PHY when the Advertiser's secondary PHY is different from the Primary PHY will result in wrong connection parameters being send in AUX_CONNECT_REQ. The connection will be dropped.

      To work around this, the user must set the same connection parameters for all Initiating PHY's.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4568 - [AE] [Initiator] Connection is esta...
                SYNCHRONIZED
                • Last Sync Date: