-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
SimpleLink Lowpower SDK F3 BLE5 Stack
-
BLE_LOKI-1661
-
BLE Stack BLE5-3.3.1 RC5
-
BLE_LOKI_8_40_00
-
Description: The DUT device (peripheral side) returns error of bleInvalidRange (0x18) after trying to enable the ADV Set 2 in the first loop.
Test Description: Test of the Dual ADV feature (BV)- the scenario of the test is:
1. Initialize address with type: 'RPA with Random'
2. Create adv set 1: legacy, connectable, RPA with Random, 1M
and connect them
3. Through loop:
- Create ADV Set 2: legacy, connectable, RPA with Random, 1M- and change the address type to Random
- Create ADV Set 3: legacy, connectable, RPA with Random, 1M- and change the address type to Public
- Enable and destroy them