-
Type:
Bug
-
Resolution: Cannot Reproduce
-
Priority:
High
-
SimpleLink Lowpower SDK F3 BLE5 Stack
-
BLE_LOKI-1672
-
BLE Stack BLE5-3.3.1 RC4
-
BLE Stack BLE5-3.3.2
-
-
Not an issue
Tests Spec Description: The purpose of this test case is to verify that when we receive advertisement reports from the peer with a specific Tx power set, we receive the advertisement report with whatever the advertiser set in the advertisement set. Three advertisement sets are tested in this case.
Description of the issue: When peripheral side configured with 3 gap advertise events, that are different only in the Tx power value, for example
{2, -10, 0}. The central side is getting all 3 events with the same Tx power value {2, 2, 2}.
Steps to reproduce the issue:
- Flash 2 cc2340r5 devices with the matching hex files.
- Send advertisements with different Tx power settings.
- Test fails for incorrect Tx power values in central side as described above.