[Extender Advertisement] When using Coded PHY as secondary, only S=8 will be used regardless of configuration

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-1649
    • BLE Stack BLE5-3.3.1 RC4
    • BLE Stack BLE5-3.3.2
    • Hide
      CC2340R5
      CC274xRx-Q1
      Show
      CC2340R5 CC274xRx-Q1

      Description of the Issue: CC2340R5 as DUT, was flashed with Basic Peripheral application, configured with 1 Connectable AE Advertising Set, where PrimaryPHY=Coded S8, SecondaryPHY=Coded-S2. The DUT transmits the AUX_ADV_IND packets on Coded S8 PHY, instead of Coded S2:

      How to reproduce:

      1. Flash DUT with Basic Peripheral application, configured with 1 Connectable AE Advertising Set, where PrimaryPHY=Coded S8, SecondaryPHY=Coded-S2.
      2. Initialize connection between DUT and a Master device

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4565 - [Extender Advertisement] When using...
                SYNCHRONIZED
                • Last Sync Date: