SysConfig error when altering the advertisement parameters in Broadcaster role

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-1353
    • BLE Stack BLE5-3.2.4
    • Hide
      BLE Stack BLE5-3.3.1 RC1
      BLE Stack BLE5-3.3.1
      Show
      BLE Stack BLE5-3.3.1 RC1 BLE Stack BLE5-3.3.1
    • CC23XX

      Description of issue: SysConfig raises the error "Error: eventProps: attempted to disable unknown option 'GAP_ADV_PROP_CONNECTABLE'" when the device is configured as broadcaster and the user tries to modify the advertisement parameters

      Steps to reproduce (using basic_ble example):

      1. Open the .syscfg file
      2. Set the device role as "Broadcaster"
      3. Unroll "Broadcaster Configuration" > Advertisement Set 1 > Advertisement Parameters 1
      4. This leads to a the error mentioned before

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4557 - SysConfig error when altering the a...
                SYNCHRONIZED
                • Last Sync Date: