Target Address not changing when using directed advertising

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-1352
    • BLE Stack BLE5-3.2.4 RC7
    • BLE Stack BLE5-3.3.1
    • CC23XX

      Description of issue: The targetA field of a directed advertisement using RPA does not change according to the update interval. Both the TargetA and AdvA fields should change, but only the AdvA field changes. The TargetA does change when reforming a connection-disconnection.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4558 - Target Address not changing when us...
                SYNCHRONIZED
                • Last Sync Date: