BLE stack does not remove the att rsp msg even when the BLE connection is lost

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Urgent
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-949
    • Hide
      BLE Stack BLE5-3.2.2
      BLE Stack BLE5-3.2.4
      Show
      BLE Stack BLE5-3.2.2 BLE Stack BLE5-3.2.4
    • Hide
      BLE Stack BLE5-3.3.1 RC1
      BLE Stack BLE5-3.3.1
      Show
      BLE Stack BLE5-3.3.1 RC1 BLE Stack BLE5-3.3.1
    • CC23XX

      Description of the issue: When running fuzzing test repeating the following sequence, the stack will eventually stuck in loop where it was not able to successfully dequeue the ATT msg.

      Steps to reproduce the issue: The tester sends a lot of ATT writes in one connection event and suddenly terminates the link.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4560 - BLE stack does not remove the att r...
                SYNCHRONIZED
                • Last Sync Date: