-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Not Prioritized
-
SimpleLink Lowpower SDK F3 BLE5 Stack
-
BLE_LOKI-1443
-
BLE Stack BLE5-3.3.1
-
BLE Stack BLE5-3.3.1
-
CC23XX
Description of issue: When notifications are send from the peripheral to the central, the central is not receiving any ATT_HANDLE_VALUE_NOTI event from the stack at the GATT_EventHandler (inside app_data.c). This works fine before bond erasing. After erasing the bond, notifications will not properly work, even after boards are reset.
Configuration (only modifications done to the out-of-box example):
- Peripheral (basic_ble): Bond Manager - Paring mode: wait for paring request.
- Central (basic_ble_GATT_client ): Bond Manager - Paring mode: initiate a paring request.
- Central (basic_ble_GATT_client ): app_menu.c include //Erase Bond information GAPBondMgr_SetParameter(GAPBOND_ERASE_ALLBONDS, 0, NULL); inside Menu_disconnectCB().
note: issue also reproduces when peripheral initiate paring request and central waits for it.
Steps to reproduce:
- Central (executing basic_ble_GATT_client) connects to Peripheral (running basic_ble).
- Both devices pair and bond (Pairing Status: Bond saved).
- Central enables and receives notifications.
- Central disconnects from peripheral and erase ALL bonds through GAPBondMgr_SetParameter(GAPBOND_ERASE_ALLBONDS, 0, NULL).
- Central connects to Peripheral.
- Both devices pair and bond (Pairing Status: Bond saved).
- Central enables notifications
- Pairing Status: Bond saved changes to Pairing Status: Encrypted on central and peripheral.
- Central can send data through GATT_Write to peripheral characteristic 3, which will echo the same data through the characteristic 4 as a notification.
- Peripheral sends notification to Central.
- Central does not receive notification (nor ATT_HANDLE_VALUE_NOTI event)