-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Urgent
-
PDK
-
PDK-14070
-
NA
-
PROCESSOR_SDK_09.01.00
-
-
Description
GTC clock source is changed in the SPL boot flow to 200MHz, same is missing from boot app
Resolution
- Added the code to change the parent of GTC mux to MAIN_PLL0_HSDIV6_CLKOUT
- Set the default frequency of GTC (MAIN_PLL0_HSDIV6_CLKOUT) to 200 MHz
Root Cause
Boot app was not in alignment to SPL wrt GTC clock config, hence fixed the same